• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Multi Sensor EA760A-23A

Multi Sensor EA760A-23A

【Product Specifications】
・It is possible to detect metal, wire, and studs
・Weight-270g
・Sensing capability-Stud:about 38mm, metal: magnetized metal/about 120mm, non-magnetized metal/about 80mm, electric wire(110V to 230V)/about 50mm
・Display-Display, buzzer sounds
・Indication lamp- 3-color LED light rings (red: the object exists, yellow: close to the object, green: the object does not exist)
・Function-Automatic calibration function, the center position detection function, signal sound ON/OFF function, auto power off (5 minutes)
・Service temperature range--10℃ to +50℃
・Storage temperature range--20℃ to +70℃
・Dust-proof and splash-proof: IP54
・Size-86 x 32 x 200(H)mm
・Power supply-9V battery x 1pc(included)
・Characteristics- Equipped with search mode button for each material, large display with back light, slip-proof elastomer rubber is used on the grip
・Accessories-Carrying case, strap
・Purchase new batteries because the supplied batteries are for testing.

Part Number

Configured Part Number is shown.

EA760A-23A

Part Number
EA760A-23A
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA760A-23A in the Multi Sensor EA760A-23A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)