(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

90mm BEBERU Disk EA809MA-14

90mm BEBERU Disk EA809MA-14

【Product Specifications】
・Dim.-Dia. 90 x 7mm
・Hole dia.-16mm (The special form of the holes allows this disk to be attached to 15mm-diameter grinders.)
・Max. revolution speed-14,000rpm
・Abrasive--11/-14: silicon carbide, -12/-13: oxidized aluminum
・The 3-dimensionalnon-woven nylon fabric has evenly-applied special coating of abrasive.
・The material fits well to uneven surfaces, and is felt flexible and comfortable when used.
・Grits-#400
・Color-Green

Part Number

Configured Part Number is shown.

EA809MA-14

Part Number
EA809MA-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Related Part JAN code 4548745778007 Maximum rotation speed 14,000 rpm

Please check the type/dimensions/specifications of the part EA809MA-14 in the 90mm BEBERU Disk EA809MA-14 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)