• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Brush with Shaft white Hog Hair (3mm) EA819AJ-37

Brush with Shaft white Hog Hair (3mm) EA819AJ-37

【Product Specifications】
・Shaft dia.-3.0mm
・Height-1.0mm
・Bristle material-Hard
・Firm bristle with good flexibility and elasticity
・For grinding with abrasive, removing attached objects, and polishing with brush
・Dia.-12mm
・Length-37mm
・Max. RPM-16,000rpm
・Material-White pig bristle

Part Number

Configured Part Number is shown.

EA819AJ-37

Part Number
EA819AJ-37
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AJ-37 in the Brush with Shaft white Hog Hair (3mm) EA819AJ-37 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)