Brush with Shaft (Horse Hair/Hard) (3mm) EA819AJ-52

Brush with Shaft (Horse Hair/Hard) (3mm) EA819AJ-52

【Product Specifications】
・Shaft dia.-3.0mm
・Height-1.0mm
・For grinding with abrasive, removing attached objects, and polishing with brush
・Dia.-14mm
・Length-37mm
・Max. RPM-16,000rpm
・Hardness-Hard
・Color-Brown

Part Number

Configured Part Number is shown.

EA819AJ-52

Part Number
EA819AJ-52
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AJ-52 in the Brush with Shaft (Horse Hair/Hard) (3mm) EA819AJ-52 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)