Cup Brush (3mm) EA819AL-12

Cup Brush (3mm) EA819AL-12

【Product Specifications】
・Shaft dia.-3mm
・Yarn dia.: -1, -2, -11, -12, -21, -22: 0.1mm-3, -4, -13, -14, -23, -24: 0.15mm
・Max. RPM: -1, -2, -11, -12, -21, -22: 8,000rpm-3, -13, -23: 6,000rpm-4, -14, -24: 3,000rpm
・Brash D…16mm
・Height…7mm
・Material…Stainlesssteel

Part Number

Configured Part Number is shown.

EA819AL-12

Part Number
EA819AL-12
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AL-12 in the Cup Brush (3mm) EA819AL-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)