CBN Bar (3mm Shaft) EA819DJ-22

CBN Bar (3mm Shaft) EA819DJ-22

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#120
・Length-50mm
・Max. RPM-105,000rpm
・CBN is suitable for processing of quenched steel (SKH, SKD, SKS, SK, SUS, SCM, FC, heat resistant alloy, etc.)
・Dia.…1.5mm

Part Number

Configured Part Number is shown.

EA819DJ-22

Part Number
EA819DJ-22
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-22 in the CBN Bar (3mm Shaft) EA819DJ-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)