CBN Bar (3mm Shaft) EA819DJ-34

CBN Bar (3mm Shaft) EA819DJ-34

【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#120
・Length-50mm
・Blade DxL…3.0 x 12mm
・Max. RPM…105,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-34

Part Number
EA819DJ-34
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-34 in the CBN Bar (3mm Shaft) EA819DJ-34 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)