CBN Bar (3mm Shaft) EA819DJ-45

CBN Bar (3mm Shaft) EA819DJ-45

【Product Specifications】
・Shaft dia.-3.0mm
・Length-50mm
・Grits-#100
・Blade DxL…6.0 x 12mm
・Max. RPM…67,000rpm

Part Number

Configured Part Number is shown.

EA819DJ-45

Part Number
EA819DJ-45
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-45 in the CBN Bar (3mm Shaft) EA819DJ-45 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)