Straight Shank Drill [With Carbide Blade] EA824MA-7.5

Straight Shank Drill [With Carbide Blade] EA824MA-7.5

【Product Specifications】
・Material-G2 (Brazed type)
・For cast iron, non-ferrous metal
・Blade tip (mm)…7.5
・Full length (mm)…115
・Groove Length…77mm

Part Number

Configured Part Number is shown.

EA824MA-7.5

Part Number
EA824MA-7.5
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824MA-7.5 in the Straight Shank Drill [With Carbide Blade] EA824MA-7.5 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)