• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/3/2019 sampai dengan 6:00 pada tanggal 25/3/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/3/2019 to 6:00 (WIB) 25/3/2019. We apologize for the inconvenience.
Hexagonal Die (UNF) EA829ME-2

Hexagonal Die (UNF) EA829ME-2

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

【Product Specifications】
・US standard fine thread
・Material-SKS2
・Nominal…1/4"UNF28
・Size (mm)…15
・Weight - 12g

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : EA829ME-2
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)