Hexagonal Die (PT) EA829MG-1

Hexagonal Die (PT) EA829MG-1

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・For gas piping
・Material-SKS2
・For thread repair and rust removal
・Tread wiping is possible with open end wrench and adjustable wrench.
・Nominal…1/8" x PT28
・Size (mm)…20
・Weight-19g

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA829MG-1
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)