• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 21:30 27/9 sampai dengan 6:00 pada tanggal 28/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 21:30 27/9 to 6:00 (WIB) 28/9/2018. We apologize for the inconvenience.

[HSSE] Long Spiral Tap EA829SA-12

[HSSE] Long Spiral Tap EA829SA-12

【Product Specifications】
・Material-HSSE
・Nominal…M12 x 1.75
・Length…150mm

Part Number

Configured Part Number is shown.

EA829SA-12

Part Number
EA829SA-12
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829SA-12 in the [HSSE] Long Spiral Tap EA829SA-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)