• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/9 sampai dengan 4:00 pada tanggal 24/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 (WIB) 24/9/2018. We apologize for the inconvenience.

[HSSE] Long Spiral Tap EA829SA-12B

[HSSE] Long Spiral Tap EA829SA-12B

【Product Specifications】
・Material-HSSE
・Nominal…M12 x 1.5
・Length…150mm

Part Number

Configured Part Number is shown.

EA829SA-12B

Part Number
EA829SA-12B
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829SA-12B in the [HSSE] Long Spiral Tap EA829SA-12B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)