Tap Die Set EA829VB

Tap Die Set EA829VB

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Dim.-pitch-(Metric)M3-0.5, M3-0.6, M4-0.7, M4-0.75, M5-0.8, M5-0.9, M6-1.0, M7-1.0, M8-1.25, M9-1.0, M9-1.25, M10-1.25, M10-1.5, M11-1.5, M12-1.5, M12-1.75(BSP)1/8-28
・Tap: 17 pcs, hexagonal die: 17 pcs
・Tap handle 3 pcs, die handle
・Pitch gauge
・Screwdriver
・Plastic case dim.-350(W) x 200(D) x 37(H)mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA829VB
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)