Tap Die Set (ISO) EA829WS

Tap Die Set (ISO) EA829WS

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Material-HSS
・Dim.-Metric (ISO)3, 4, 5, 6, 8, 10, 12
・Tap 2 pcs for each dim. Die 1 pc for each dim.
・Tap handle 1 pc, die handle 1 pc
・Wooden case size-310(W) x 150(D) x 31(H)mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA829WS
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)