(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cutting Grindstone EA843XA-355【5 Pieces Per Package】

Cutting Grindstone EA843XA-355

【Product Specifications】
・Max.Allowable Speeds…3800m/min
・Dim. (mm)…355 x 3.0 x 25.4
・Qty. per unit…5 pcs

Part Number

Configured Part Number is shown.

EA843XA-355

Part Number
EA843XA-355
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more 5 pcs. included

Loading...

  1. 1

Basic Information

Product Type Other Related Products Weight (kg) 3.36 (per pack of 5 pcs.) JAN code 4518340742345
Quantity 5 pcs. included

Please check the type/dimensions/specifications of the part EA843XA-355 in the Cutting Grindstone EA843XA-355 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)