• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
2-section Ladder (Insulation) EA902AS-1

2-section Ladder (Insulation) EA902AS-1

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

【Product Specifications】
・Maximum load-100kgf
・Material-Pole:FRP, Step:Aluminum alloy
・Withstand voltage is 75,000 V. Excellent in electrical insulation
・With withstand voltage test result report
・Extended length-3.4m
・Reduction length-2.14m
・Weight-7.5kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : EA902AS-1
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Yudo Plate
    Yudo Plate

    SUGITA ACE

    Days to Ship : 13 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)