• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cooler Box EA917AN-25

Cooler Box EA917AN-25

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・With shoulder belt
・With window and drain plug for -50
・Inside dim.--25: 426 x 218 x 286mm, -35: 485 x 255 x 286mm-50: 545 x 310 x 300mm
・Usable cooler box cover (EA917AN-125 to 150), stand (EA917AN-100)
・Capacity…25L
・Outside dim.(mm)…492 x 278 x 366
・Weight…2.9kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA917AN-25
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)