(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Work Belt EA924A-3
  • Volume Discount

Work Belt EA924A-3

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・Belt length-1,130mm
・One-touch buckle type
・Color…Black
・Belt width…38mm

Basic Specifications

  • color
    Black
  • Belt width
    38mm
  • Belt length
    1130mm
  • Materials
    Polypropylene
  • Details 1
    Single-action buckle type
  • Compatible Abdominal Circumference
    700 to 1000mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

  • Volume Discount
Part Number : EA924A-3
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • color
    Black
  • Belt width
    38mm
  • Belt length
    1130mm
  • Materials
    Polypropylene
  • Details 1
    Single-action buckle type
  • Compatible Abdominal Circumference
    700 to 1000mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)