(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Waist Bag EA925AR-32

Waist Bag EA925AR-32

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-Polyester
・Gusset is reinforced.
・Dim. (mm)-160 x 90 x 215(H)
・Belt width-70mm

Basic Specifications

  • Weight
    220g
  • Size
    160(W)×90(D)×215(H)mm
  • Materials
    Polyester
  • Belt width
    70mm
  • Details 1
    With gusset part reinforced
  • Product Detail Type
    Tool Belt (With Gusset Part Reinforced)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA925AR-32
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    220g
  • Size
    160(W)×90(D)×215(H)mm
  • Materials
    Polyester
  • Belt width
    70mm
  • Details 1
    With gusset part reinforced
  • Product Detail Type
    Tool Belt (With Gusset Part Reinforced)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)