• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Day Bag EA927CH-4

Day Bag EA927CH-4

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

【Product Specifications】
・Material-Polyester
・Size-330(W)x178(D)x432(H)mm
・Volume-25.9L
・with mesh pocket in both left right sides
・Even when putting in bulky load, you can make it compact by tightening the strap.
・A shoulder pad and a back aim part are the cushion specification
・Color-Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : EA927CH-4
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)