(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Microfiber Rotary Mop EA928AB-136A

Microfiber Rotary Mop EA928AB-136A

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Mop size-φ345x925 to 1245(H)mm
・Bucket size-420x300x280(H)mm
・Volume of bucket-7.9L
・Material-Thread:Polypropylene, Microfiber, Handle:aluminum, Bucket:Polypropylene, ABS, steel
・Set details-Mop Body, Mop head x 2pcs, bucket
・Manual-turning mop that is easy to remove water
・Allows mop to be washed and dewatered only by moving it up and down with hand
・Features microfiber mop to catch dirt effectively in wiping with/without water
・Name-Body

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA928AB-136A
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)