Mop with Handle for Window EA928AE-6

Mop with Handle for Window EA928AE-6

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Tip width-215mm
・Overall length-About 550 to 870mm
・Material-Head: ABS resin, Synthetic rubber, nylon, non-woven fabricHandle: aluminum

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : EA928AE-6
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)