• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wet Mop EA928DC-34

Wet Mop EA928DC-34

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

【Product Specifications】
・Description…Mop wipe water(For stone, metal surface, etc)
・Size…450 x 160mm
・Material…Microfiber(Polyester80%, polyamide20%)
・Please use attached to the frame of EA928DC-14
・Qty. per unit…1 pc
・Mop may be changed the color without prior notice.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : EA928DC-34
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)