Cushion Protective Tape EA944MR-32

Cushion Protective Tape EA944MR-32

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

【Product Specifications】
・Length-7m
・Thickness-2mm
・Material- Base: Polyethylene foam, Adhesive: Acrylic
・It can be cut well with hands and has good cushioning. Just affixing can provide protection.
・Protective tape with cushioning performance
・Good finish of a building is protected from stain or damage.
・Width-100mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : EA944MR-32
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)