(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
48mm x 9.1m hand-tearable adhesive tape

48mm x 9.1m hand-tearable adhesive tape

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Length-9.1m
・Thickness-0.23mm
・Material-Base:Polyethylene, Adhesive:Rubber
・Core dia.-76mm(3")
・Color-Camouflage
・Cuts easily with hand.
・Width-48mm

Basic Specifications

  • Tape width
    48mm
  • Tape length
    9.1m
  • Adhesive
    Rubber-based
  • Inner core diameter
    76 mm (3")
  • Heat-resistant temperature
    93°C
  • Base material
    Polyethylene
  • Tape thickness(mm)
    0.23

Catalog

Japanese Only

Part Number
Color

Refine by

  • Silver
  • Clear
JAN code

Refine by

  • 4518340211155
  • 4518340211230
  • Clear
Color detail

Refine by

  • Gold
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
4518340211155
Gold
12 Day(s) or more
-

Part Number : EA944RS-18
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    -
  • JAN code
    4518340211155
  • Tape width
    48mm
  • Tape length
    9.1m
  • Adhesive
    Rubber-based
  • Inner core diameter
    76 mm (3")
  • Heat-resistant temperature
    93°C
  • Base material
    Polyethylene
  • Tape thickness(mm)
    0.23
  • Color detail
    Gold
Silver
4518340211230
-
12 Day(s) or more
-

Part Number : EA944RS-19
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Silver
  • JAN code
    4518340211230
  • Tape width
    48mm
  • Tape length
    9.1m
  • Adhesive
    Rubber-based
  • Inner core diameter
    76 mm (3")
  • Heat-resistant temperature
    93°C
  • Base material
    Polyethylene
  • Tape thickness(mm)
    0.23
  • Color detail
    -
-
-
-
8 Day(s) or more
-

Part Number : EA944RS-21
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    -
  • JAN code
    -
  • Tape width
    -
  • Tape length
    -
  • Adhesive
    -
  • Inner core diameter
    -
  • Heat-resistant temperature
    -
  • Base material
    -
  • Tape thickness(mm)
    -
  • Color detail
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)