• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stretch film EA944TA-31

Stretch film EA944TA-31

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Core ID-76mm (3)
・Material-Linear low-density polyethylene (L-LDPE)
・For preventing the collapse of cargos in palette shipment, and for preventing dust adherence.
・Thickness…16 μm
・Dim.…500mm x 300m

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA944TA-31
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)