• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Polyethylene Adhesive Tape EA944VC-105

Polyethylene Adhesive Tape EA944VC-105

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・For use as a sliding surface of various filling machines and for use as a sliding material for sliding surfaces of household electrical appliances and automated machines
・Excellent impact resistance, wear resistance, and self-lubricating capabilities
・Length-10m
・Material-Ultrahigh molecular weight polyethylene film
・Thickness…0.4mm
・Width…50mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA944VC-105
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)