(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-21

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-21

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For light load
・A…M3
・B…1.5
・C…9
・D…0.5
・Pressure (N)Min to Max…1.5 to 3

Part Number

Configured Part Number is shown.

EA948DA-21

Part Number
EA948DA-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340126183 Applications Used for Light load Type Locating pin
Materials Ball: Steel Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 0.5mm B Size 1.5mm Main unit material steel, treated: Black oxide coating
C Size 9mm Pressure min~max 1.5 to 3N A Size M3

Please check the type/dimensions/specifications of the part EA948DA-21 in the [With Hexagonal Hole] Light Load Ball Plunger EA948DA-21 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)