(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Light Load] Spring Plunger EA948DA-74

[Light Load] Spring Plunger EA948DA-74

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Nylon resin
・For light load
・A…M8
・B…3.5
・C…22
・D…3
・Pressure (N)Min to Max…4 to 16

Part Number

Configured Part Number is shown.

EA948DA-74

Part Number
EA948DA-74
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340130548 Applications Used for Light load Type Locating pin
Materials Center Pin: Nylon resin Butting pin material Resin/Others Quantity 1 pc. included
D Size 3mm Main unit material steel, treated: Black oxide coating C Size 22mm
Pressure min~max 4 to 16N A Size M8 Butting pin diameter(mm) 3.5

Please check the type/dimensions/specifications of the part EA948DA-74 in the [Light Load] Spring Plunger EA948DA-74 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)