(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Semi Sphere] Ball-Tipped Screw EA948DJ-13

[Semi Sphere] Ball-Tipped Screw EA948DJ-13

【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…25
・B…M6
・Ball dia.(mm)…4

Part Number

Configured Part Number is shown.

EA948DJ-13

Part Number
EA948DJ-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340100114 Type jig bolt Materials General steel/cast iron
Overall length(mm) 25 Quantity 1 pc. included Ball Diameter 4mm
Main unit material Steel (SCM45), treated: Black oxide coating Thread diameter M6 Shape hemisphere type
Ball Material Steel (SUJ2)

Please check the type/dimensions/specifications of the part EA948DJ-13 in the [Semi Sphere] Ball-Tipped Screw EA948DJ-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)