[Sphere] Ball Cap Screw EA948DJ-317

[Sphere] Ball Cap Screw EA948DJ-317

【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・E…M12
・A…52
・B…18
・Ball dia.…8.7

Part Number

Configured Part Number is shown.

EA948DJ-317

Part Number
EA948DJ-317
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-317 in the [Sphere] Ball Cap Screw EA948DJ-317 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)