• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Toggle Pad EA948DM-13

Toggle Pad EA948DM-13

【Product Specifications】
・Swivel angle-9°
・Material-S45C
・Process-Induction quenching (tip), blackening
・D…M16
・A…33
・B…28
・C…24

Part Number

Configured Part Number is shown.

EA948DM-13

Part Number
EA948DM-13
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DM-13 in the Toggle Pad EA948DM-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)