(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Ball End] Bolt EA948DM-2

[Ball End] Bolt EA948DM-2

【Product Specifications】
・Swivel angle-9°
・Body-Material: S45C, Process: Quenching, tempering, and blackening
・Bowl-Material: SUJ2, Process: Quenching and tempering
・E…M8
・A…21
・B…10.5
・C…13
・D…12

Part Number

Configured Part Number is shown.

EA948DM-2

Part Number
EA948DM-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340112384 Type jig bolt Materials hardened steel
Overall length(mm) 21 D Size 12mm B Size 10.5mm
Main unit material S45C, processing: Quenched and tempered black dyed C Size 13mm Thread diameter M8
Ball Material SUJ2, processing: Hardening and tempering Thread Length(mm) 9 swivel angle

Please check the type/dimensions/specifications of the part EA948DM-2 in the [Ball End] Bolt EA948DM-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)