(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Quenched] Thrust Bolt With Pad EA948DN-102

[Quenched] Thrust Bolt With Pad EA948DN-102

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M6 x 1
・A…42
・B…12
・C…7

Part Number

Configured Part Number is shown.

EA948DN-102

Part Number
EA948DN-102
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340116917 Type jig bolt Materials hardened steel
Overall length(mm) 42 B Size 12mm C Size 7mm
Thread diameter M6 Thread Length(mm) 35 swivel angle
Details of materials S45C Treatment Quenched and tempered, black dyed Screw M6×1

Please check the type/dimensions/specifications of the part EA948DN-102 in the [Quenched] Thrust Bolt With Pad EA948DN-102 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)