[Quenched] Thrust Bolt With Pad EA948DN-121

[Quenched] Thrust Bolt With Pad EA948DN-121

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M10 x 1.5
・A…64
・B…20
・C…11

Part Number

Configured Part Number is shown.

EA948DN-121

Part Number
EA948DN-121
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-121 in the [Quenched] Thrust Bolt With Pad EA948DN-121 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)