[Quenched] Hinge Bolt EA948DV-6

[Quenched] Hinge Bolt EA948DV-6

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Dimension E tolerance: 0 to +0.2
・F…M8
・A…35
・C…18
・D…9
・E…8

Part Number

Configured Part Number is shown.

EA948DV-6

Part Number
EA948DV-6
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DV-6 in the [Quenched] Hinge Bolt EA948DV-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)