Stopper Bolt with Urethane EA948E-9

Stopper Bolt with Urethane EA948E-9

【Product Specifications】
・For work positioning and as a stopper
・Attached urethane pad absorbs the impact .
・Material-Body: SS400(nickel plating), Pad: polyurethane, Locknut: SS400(trivalent chromate)
・Dim. (mm)…M6 x 50

Part Number

Configured Part Number is shown.

EA948E-9

Part Number
EA948E-9
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948E-9 in the Stopper Bolt with Urethane EA948E-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)