• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 21/10 sampai dengan 5:00 pada tanggal 22/10/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 (WIB) 22/10/2018. We apologize for the inconvenience.

Fully Threaded Bolt [Quenched] EA949HL-1

Fully Threaded Bolt [Quenched] EA949HL-1

【Product Specifications】
・Material-Steel (SNB7)
・Length…320mm
・Screw dim.…M10 x 1.5

Part Number

Configured Part Number is shown.

EA949HL-1

Part Number
EA949HL-1
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HL-1 in the Fully Threaded Bolt [Quenched] EA949HL-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)