(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Stainless Steel] Spring Ejector Pin EA949RM-52

[Stainless Steel] Spring Ejector Pin EA949RM-52

【Product Specifications】
・Material-Body, pin and spring: SUS304
・-51 to -53: round-tip type, -56 to -58: flat-tip type
・Use this tool for removing a workpiece or as a simplified shock absorber.
・The pin is fastened with a hexagonal nut and glue.
・A…M10
・B…9.9
・C…55
・D…11
・K…10

Part Number

Configured Part Number is shown.

EA949RM-52

Part Number
EA949RM-52
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745072044 Specifications Round tip type Type Locating pin
Materials Body/pin/spring: SUS304 Butting pin material Resin/Others D Size 11mm
B Size 9.9mm C Size 55mm A Size M10
Butting pin diameter(mm) 10

Please check the type/dimensions/specifications of the part EA949RM-52 in the [Stainless Steel] Spring Ejector Pin EA949RM-52 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)