(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Parts Tray EA957AD-106
  • Volume Discount

Parts Tray EA957AD-106

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・Size-127x200x100mm
・Weight-200g
・Color-Milky white

Basic Specifications

  • Weight(g)
    200g
  • Materials
    Polypropylene
  • Color
    Translucent white
  • Inner Dimensions(mm)
    104(W)×109(D)×87(H)mm
  • Outer Dimensions(mm)
    Parts Tray
  • Size (mm)
    127×200×100mm

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

  • Volume Discount
Part Number : EA957AD-106
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight(g)
    200g
  • Materials
    Polypropylene
  • Color
    Translucent white
  • Inner Dimensions(mm)
    104(W)×109(D)×87(H)mm
  • Outer Dimensions(mm)
    Parts Tray
  • Size (mm)
    127×200×100mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)