(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High-intensity Phosphorescence Exit Sign EA983AH-26

High-intensity Phosphorescence Exit Sign EA983AH-26

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

【Product Specifications】
・Dim.-120 x 360mm
・Material-PET sticker
・With separation paper
・Japan first and only one sticker type as the approved fire-fighting equipment
・Approved fire-fighting equipment (HP-012)
・Text content…Emergency Exit→

Basic Specifications

  • Materials
    PET label
  • Details 2
    With release paper
  • Details 1
    Certified product for firefighting equipment (HP-012) C-200 class
  • Size
    120×360mm
  • Product Detail Type
    360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign
  • Contents
    EMERGENCY EXIT →
  • Details 3
    High luminance phosphorescent evacuation guidance sign
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : EA983AH-26
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    PET label
  • Details 2
    With release paper
  • Details 1
    Certified product for firefighting equipment (HP-012) C-200 class
  • Size
    120×360mm
  • Product Detail Type
    360 × 120 mm [High Luminance Phosphorescent Type] Evacuation Exit Sign
  • Contents
    EMERGENCY EXIT →
  • Details 3
    High luminance phosphorescent evacuation guidance sign

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)