Corner Guard (Yellow) EA983FJ-201

Corner Guard (Yellow) EA983FJ-201

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

【Product Specifications】
・Material-Body: Soft PVC, Backing plate: Steel plate (201, 202), resin (206, 207, 211, 212)
・Backing plate is provided at the contact area of the corner guard.
・An end cap prevents entry of rain or dust.
・With end cap, screw and adhesive tape
・Dim.-35 x 35 x 1000mm
・Thickness-8mm
・Color-Lemon yellow

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : EA983FJ-201
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)