Corner Guard (Ivory) EA983FJ-202

Corner Guard (Ivory) EA983FJ-202

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Material-Body: Soft PVC, Backing plate: Steel plate (201, 202), resin (206, 207, 211, 212)
・Backing plate is provided at the contact area of the corner guard.
・An end cap prevents entry of rain or dust.
・With end cap, screw and adhesive tape
・Dim.-35 x 35 x 1000mm
・Thickness-8mm
・Color-Ivory

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : EA983FJ-202
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)