• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Soft Cone 2 Pcs EA983FT-66

Soft Cone 2 Pcs EA983FT-66

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

【Product Specifications】
・Material-EVA resin which does not generate dioxin
・Dim.-380 x 380 x 700(H)mm
・Weight-1kg
・Since it is durable with cold weather, the performance can be shown in cold regions. Brittle temperature: -70℃
・It is a cone with good resilience which is hardly damaged by vehicles.
・Color-Blue
・Reflective tape-None
・Qty. per unit-2 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : EA983FT-66
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)