• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Grease Nipple Wrench EA991CY-21

Grease Nipple Wrench EA991CY-21

【Product Specifications】
・Material-Steel
・This is a tool for removing grease nipples that cannot be removed.
・The socket is partially open so that even 45° and 90° nipples can be removed. (excluding 8.0mm)
・Dim.- 68 x 15 x 45(H)mm
・Grease nipple width across flats…8.0, 9.0mm
・Thread restorer tap…For 1/8 PTF

Part Number

Configured Part Number is shown.

EA991CY-21

Part Number
EA991CY-21
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CY-21 in the Grease Nipple Wrench EA991CY-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)