(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ESCO 320 mm /1 Mouth, Coolant Nozzle (Magnet Type) EA991DA-1

ESCO 320 mm /1 Mouth, Coolant Nozzle (Magnet Type) EA991DA-1

【Product Specifications】
・Magnet force-28kgf
・Operating liquid pressure-0.2 to 0.34MPa
・Connection-1/4 NPT
・Spray unit length-320mm
・Nozzle tip dia.-1/4, 1/8, 1/16 (1 pc each)
・Magnet + manifold dim.-32 x 36 x 60mm
・Weight-0.37kg
・For cutting oil and water-soluble coolant
・For drilling, milling, and lathing machines

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA991DA-1

 
Part Number
EA991DA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991DA-1 in the ESCO 320 mm /1 Mouth, Coolant Nozzle (Magnet Type) EA991DA-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)