(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)

Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

【Product Specifications】
・Material- Outside: Nylon 100% (Entrant 2000K coating)Mesh part: Polyester 100%
・Color-Dark blue
・Durable repellency (Kudos) is provided.
・Hood-Put-in type collar
・With pants hems width adjustment button
・Sleeve rubber-tightened
・Upper/lower complete mesh inside
・Reflection emblem on the chest
・Water-tightness-10,000mm
・Moisture permeability-10,000g/㎡, 24hrs
・Dim.-M

Basic Specifications

  • Water pressure resistance
    10000mm
  • Details 3
    Lining with total mesh in the top and bottom wears
  • Hood
    With retractable collar
  • Color
    Navy blue (navy blue)
  • Product Detail Type
    Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)
  • Details 2
    Cuff tightened with rubber
  • Details 4
    With storage pouch
  • Moisture Permeability
    10,000 g/m2·24 hr
  • Details 1
    With buttons for adjusting pants hem width
Part Number
Materials

Refine by

  • Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
  • Surface material: 100% nylon (entrant 2,000K coating); back mesh part: 100% polyester
  • Clear
Size

Refine by

  • 3L
  • 4L
  • L
  • LL
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Surface material: 100% nylon (entrant 2,000K coating); back mesh part: 100% polyester
M
12 Day(s) or more
-

Part Number : EA996XB-21A
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Water pressure resistance
    10000mm
  • Materials
    Surface material: 100% nylon (entrant 2,000K coating); back mesh part: 100% polyester
  • Details 3
    Lining with total mesh in the top and bottom wears
  • Size
    M
  • Hood
    With retractable collar
  • Color
    Navy blue (navy blue)
  • Product Detail Type
    Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)
  • Details 2
    Cuff tightened with rubber
  • Details 4
    With storage pouch
  • Moisture Permeability
    10,000 g/m2·24 hr
  • Details 1
    With buttons for adjusting pants hem width
Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
L
13 Day(s) or more
-

Part Number : EA996XB-22A
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Water pressure resistance
    10000mm
  • Materials
    Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
  • Details 3
    Lining with total mesh in the top and bottom wears
  • Size
    L
  • Hood
    With retractable collar
  • Color
    Navy blue (navy blue)
  • Product Detail Type
    Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)
  • Details 2
    Cuff tightened with rubber
  • Details 4
    With storage pouch
  • Moisture Permeability
    10,000 g/m2·24 hr
  • Details 1
    With buttons for adjusting pants hem width
Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
LL
12 Day(s) or more
-

Part Number : EA996XB-23A
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Water pressure resistance
    10000mm
  • Materials
    Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
  • Details 3
    Lining with total mesh in the top and bottom wears
  • Size
    LL
  • Hood
    With retractable collar
  • Color
    Navy blue (navy blue)
  • Product Detail Type
    Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)
  • Details 2
    Cuff tightened with rubber
  • Details 4
    With storage pouch
  • Moisture Permeability
    10,000 g/m2·24 hr
  • Details 1
    With buttons for adjusting pants hem width
Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
3L
13 Day(s) or more
-

Part Number : EA996XB-24A
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Water pressure resistance
    10000mm
  • Materials
    Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
  • Details 3
    Lining with total mesh in the top and bottom wears
  • Size
    3L
  • Hood
    With retractable collar
  • Color
    Navy blue (navy blue)
  • Product Detail Type
    Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)
  • Details 2
    Cuff tightened with rubber
  • Details 4
    With storage pouch
  • Moisture Permeability
    10,000 g/m2·24 hr
  • Details 1
    With buttons for adjusting pants hem width
Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
4L
12 Day(s) or more
-

Part Number : EA996XB-25A
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Water pressure resistance
    10000mm
  • Materials
    Main body: 100% nylon (entrant 2,000K coating); mesh part: 100% polyester
  • Details 3
    Lining with total mesh in the top and bottom wears
  • Size
    4L
  • Hood
    With retractable collar
  • Color
    Navy blue (navy blue)
  • Product Detail Type
    Breathable Rainwear (Navy Blue / Top and Bottom With Total Back Mesh)
  • Details 2
    Cuff tightened with rubber
  • Details 4
    With storage pouch
  • Moisture Permeability
    10,000 g/m2·24 hr
  • Details 1
    With buttons for adjusting pants hem width

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)