(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rainwear Pants (Marine Blue)

Rainwear Pants (Marine Blue)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Material-Outside: PVC, Inside: polyester
・Good cold resistant and oil-proof
・Thickness-0.42mm
・Dim.…S

Basic Specifications

  • Materials
    Surface material: PVC; lining: Polyester
  • Product Detail Type
    Rainwear Pants (Marine Blue)
  • Thickness
    0.42mm
Part Number
Size

Refine by

  • 3L
  • L
  • LL
  • M
  • S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S
16 Day(s) or more
-

Part Number : EA996XM-81
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Surface material: PVC; lining: Polyester
  • Size
    S
  • Product Detail Type
    Rainwear Pants (Marine Blue)
  • Thickness
    0.42mm
M
16 Day(s) or more
-

Part Number : EA996XM-82
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Surface material: PVC; lining: Polyester
  • Size
    M
  • Product Detail Type
    Rainwear Pants (Marine Blue)
  • Thickness
    0.42mm
L
16 Day(s) or more
-

Part Number : EA996XM-83
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Surface material: PVC; lining: Polyester
  • Size
    L
  • Product Detail Type
    Rainwear Pants (Marine Blue)
  • Thickness
    0.42mm
LL
16 Day(s) or more
-

Part Number : EA996XM-84
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Surface material: PVC; lining: Polyester
  • Size
    LL
  • Product Detail Type
    Rainwear Pants (Marine Blue)
  • Thickness
    0.42mm
3L
16 Day(s) or more
-

Part Number : EA996XM-85
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Surface material: PVC; lining: Polyester
  • Size
    3L
  • Product Detail Type
    Rainwear Pants (Marine Blue)
  • Thickness
    0.42mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)