Rubber Plate [Ribbed] EA997XC-108

Rubber Plate [Ribbed] EA997XC-108

【Product Specifications】
・Material-Natural rubber
・Dim.…300 x 300mm
・Thickness…3mm
・Color…Black

Part Number

Configured Part Number is shown.

EA997XC-108

Part Number
EA997XC-108
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)